Перчатки для защиты от порезов
WorkEasy
WorkEasy cut protective gloves
Basic level mechanical and cut protective gloves are constant safety requirements in a broad spectrum of industries, from warehousing to manufacturing. However, some gloves increase expenses and bring administrative issues if you don’t need all the extra features for your applications.
Reduce your costs and benefit from certified mechanical and cut protection for a smart price with Honeywell WorkEasy. Abrasion, tear and puncture resistant, WorkEasy gloves provide quality protection guaranteed by Honeywell’s industry expertise and relentless drive to cover your exact safety needs. The reliable materials and construction of WorkEasy gloves will help you ensure your workers are protected, comfortable and productive.
FEATURES:
GOOD QUALITY, EXCELLENT PRICE
- Economical price
- Cut expenses
- Optimal quality materials
- Dexterity and comfort
- Reduce administrative issues
- Replace glove frequently
- Continuous supply of large volumes
- Uniform design on all offering
- Mechanical and cut resistance
- Trustworthy brand
- EN 420 and 388 certified
- AZO dye and REACH compliant
Available models:
Workeasy 13G GY NT 1
Workeasy 13G GY PU 1
Workeasy 13G GY NT A2/B
Workeasy 13G GY PU A2/B
Workeasy 13G GY NT A3/C
Workeasy 13G GY PU A3/C
Others
- Coating Finish
- PU/Nitrile
- Benefits
- Good quality, excellent price
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 15) and warm water temperatures up to 120° F (49° C). Lower heat settings (up to 180° F) are suggested for drying as extreme heat may cause shrinking and degradation of fiber.
- Coating Coverage
- Palm
- Coating Color
- Grey
- Abrasion Resistance
- 4
- Liner Color
- Grey
Others
- Coating Finish
- PU/Nitrile
- Benefits
- Good quality, excellent price
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 15) and warm water temperatures up to 120° F (49° C). Lower heat settings (up to 180° F) are suggested for drying as extreme heat may cause shrinking and degradation of fiber.
- Coating Coverage
- Palm
- Coating Color
- Grey
- Abrasion Resistance
- 4
- Liner Color
- Grey
- Coating Finish : PU/Nitrile
- Benefits : Good quality, excellent price
- Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 15) and warm water temperatures up to 120° F (49° C). Lower heat settings (up to 180° F) are suggested for drying as extreme heat may cause shrinking and degradation of fiber.
- Coating Coverage : Palm
- Coating Color : Grey
- Abrasion Resistance : 4
- Liner Color : Grey