Arc Flash PPE
Arc Flash Protection Bib Overalls - ACB2030BL
Arc Flash Protection Bib Overalls - ACB2030BL
Features & Benefits:
● 8 cal/cm2 to 100 cal/cm2* ATPV ratings
● 8 cal/cm2 to 75 cal/cm2* bib overalls are made from arc flash resistant material
● 100 cal/cm2* bib overalls are made from TuffWeld® and Q/9® material layers
● Sewn with Nomex® thread
● Integrated heavy duty suspenders
● Relaxed cut for greater mobility
● 30” inseam
● Adjustable hook and pile waist straps
● Bib front for added protection
● Adjustable gussets on pant cuffs.
● Meets current ASTM F1506 and NFPA 70E standards.
● Sizes S, M, L, XL, 2XL, and 3XL available from stock
● Other sizes and orange color available by special order
● If You Need it, Request it. Call customer service if you need something not seen here.
Image
SKU
Description
ACB5530GY3XL
ACB5530GY2XL
ACB1130BLXL
ARC FLASH 12 CAL BIB XL
ACB2030BLXL
ARC FLASH 20 CAL BIB XL
ACB830BL3XL
ACB7530GYS
ACB4030GYS
ARC FLASH 40 CAL BIB S
ACB830BLL
ACB2030BLL
ARC FLASH 20 CAL BIB L
ACB7530GYM