Arc Flash PPE
Face Shield - AS1200-CE
Face Shield - AS1200-CE
The Honeywell Salisbury AS1200-CE face shield provides 12 cal/cm² of protection and comes with our premium polycarbonate lens which provides improved anti-fog and anti-scratch protection for improved visibility. The unique weight balancing system which holds the shield in a centered position on the top of the hard hat, avoiding user neck strain. These features combined create a shield that is comfortable and easy to use – allowing you to perform your task more efficiently and with an enhanced level of safety.Features & Benefits:● 12 cal/cm2 rating● Anti-fog coating● Anti-scratch coating● Increased Product Life● Absorbs >99.9% of harmful UV radiationAccessories & Spares:● AS1200FS-CE Replacement Lens● AS12ORG-CE Orange Chin Protector● AS12CLR-CE Transparent Chin Protector
Image
SKU
Description
AS1200HAT-CE
WBS FULL FRAME ASSEMBLY
AS1200HAT-CLR-CE
WBS FULL FRAME ASSEMBLY 12 CAL CE